
Brand: Burndy
Catalog ID: YSV26L
YSV26L.
Application
For Aircraft, Light Duty Industrial And General Purpose Applications
Catalog Number
YSV26L
Connector Type
Seamless Butt Splice
Die Index
44
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
Splice
UPC
781810543955
UPC 14 Digit GTIN
00781810543955
Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.81 in
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.78 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Strip Length inch
13/16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Str Aircraft Size
AN 00
Conductor - Copper Str Size
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Seamless Butt Splice
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29000