
Brand: Burndy
Catalog ID: YSV28LBOX
YSV28LBOX.
Application
UNINSULATED BUTT SPLICE
Catalog Number
YSV28LBOX
Connector Type
Seamless Butt Splice
Die Index
46
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
SPLICE, HYLINK
Trade Name
HYLINK™
Type
Splice
UPC
781810324714
UPC 14 Digit GTIN
00781810324714
Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.94 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Strip Length inch
7/8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Str Aircraft Size
AN 0000
Conductor - Copper Str Size
4/0 AWG
Conductor Size
4/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Seamless Butt Splice
Carton Quantity
5
Minimum Pack Quantity
1