BURNDY
YSV4CLNK, Uninsulated Splice For 4 AWG (Nickel Plated)
Image of YSV4CLNK YSV4CLNK, Uninsulated Splice For 4 AWG (Nickel Plated)

YSV4CLNK, Uninsulated Splice For 4 AWG (Nickel Plated)

Brand: Burndy

Catalog ID: YSV4CLNK

Uninsulated Splice For 4 AWG (Nickel Plated).

YSV4CLNK.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plated provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size indentification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion
  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service

General

Catalog Number

YSV4CLNK

Connector Type

Seamless Butt Splice

Die Index

40

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Nickel

Trade Name

HYLINK™

Type

Splice

UPC

781810050095

UPC 14 Digit GTIN

00781810050095

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Inside Diameter inch

0.28 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Strip Length inch

5/8

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4

Conductor Size

4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

99000