BURNDY
Image of YSV8CLBOX YSV8CLBOX, Uninsulated Splice For 8 AWG

YSV8CLBOX, Uninsulated Splice For 8 AWG

Brand: Burndy

Catalog ID: YSV8CLBOX

HYLINK™ Uninsulated Compression Butt Splice; Seamless Standard Barrel; Accommodates: #8 AWG Str/Sol, AN, Aircraft; Length: 1" ; 600 V Max

YSV8CLBOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For Aircraft, Light Duty Industrial And General Purpose Applications

Catalog Number

YSV8CLBOX

Connector Type

Seamless Butt Splice

Die Index

38

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810543504

UPC 14 Digit GTIN

00781810543504

Dimensions

Dimension - B Length fraction

4/9 in

Dimension - B Length inch

0.44 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Strip Length inch

7/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Size

8 AWG

Conductor Size

8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999