BURNDY
Image of YTA262N YTA262N, Disconnectable T-Tap

YTA262N, Disconnectable T-Tap

Brand: Burndy

Catalog ID: YTA262N

DISCONNECTABLE T-TAP.

Disconnectable T-Tap

General

Catalog Number

YTA262N

Connector Type

Tap

Die Index

166

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Type

YTA Series

UPC

781810090350

UPC 14 Digit GTIN

00781810090350

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - Height inch

4.40 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

187 mm

Dimension - Length Overall inch

7.375 in

Dimension - Pad Width inch

1.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1