Brand: Burndy
Catalog ID: YTA27R2N
Catalog Number
YTA27R2N
Connector Type
Tap
Die Index
251;L
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Type
YTA Series
UPC
781810821206
UPC 14 Digit GTIN
00781810821206
Dimension - B Length inch
1.81 in
Dimension - Bolt Size fraction
1/2
Dimension - Height inch
4.72 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
199 mm
Dimension - Length Overall inch
7.84 in
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
8