
Brand: Burndy
Catalog ID: YTA28R2N
Application
For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors
Catalog Number
YTA28R2N
Connector Type
Tap
Die Index
251;L
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Type
YTA Series
UPC
781810013977
UPC 14 Digit GTIN
00781810013977
Dimension - B Length inch
1.81 in
Dimension - Bolt Size fraction
1/2
Dimension - Height inch
4.72 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
199 mm
Dimension - Length Overall inch
7.84 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - AL Str Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Physical Attribute - Pad Configuration
2 Hole NEMA
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1750