
Brand: Burndy
Catalog ID: YTA39R2N
Catalog Number
YTA39R2N
Connector Type
Tap
Die Index
608
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Type
YTA Series
UPC
781810014004
UPC 14 Digit GTIN
00781810014004
Dimension - B Length inch
5.00 in
Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Height inch
5.83 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
411 mm
Dimension - Length Overall inch
16.19 in
Dimension - Thread Size
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet kcmil-556.5 (26/7) Dove kcmil
Conductor - AL Str Size
636 kcmil;650 kcmil
Conductor - AL Str Size Range
636 kcmil-650 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
4
Minimum Pack Quantity
3
Pallet Quantity
144