

Brand: Burndy
Catalog ID: YTS32R
Catalog Number
YTS32R
Connector Type
Splice
Die Index
717
Material
Aluminum
Product Family
Transmission>ACSR>Sleeves
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810000526
UPC 14 Digit GTIN
00781810000526
Dimension - L Length Overall mm
439.4
Dimension - Length Overall inch
17.3
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
336.4 (24/7) Widgeon Kcmil; 336.4 (26/7) Linnet Kcmil; 336.4 (30/7) Oriole Kcmil
Conductor - AL Str Size
336 kcmil
Conductor - AL Str Size Range
336 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
768