

Brand: Burndy
Catalog ID: YTS331A
Catalog Number
YTS331A
Connector Type
Splice
Die Index
719
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>AAC/ACAR>Splices
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810016206
UPC 14 Digit GTIN
00781810016206
Dimension - L Length Overall mm
235 mm
Dimension - Length Overall inch
9.27 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
450 (37) Cosmos Kcmil; 477 (19) Cosmos Kcmil; 477 (37) Syringa Kcmil
Conductor - AL Str Size Range
450 kcmil-477 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
2520