
Brand: Burndy
Catalog ID: YTS351AT
Catalog Number
YTS351AT
Connector Type
Splice
Die Index
720
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810515457
UPC 14 Digit GTIN
00781810515457
Dimension - B Length fraction
5-13/16 in
Dimension - B Length inch
5.82 in
Dimension - L Length Overall mm
302 mm
Dimension - Length Overall inch
11.88 in
Dimension - Outside Diameter inch
1.41 in
Conductor - AL Str Size
500 (37) Hyacinth Kcmil; 556.5 (19) Dahlia Kcmil; 556.5 (37) Mistletoe Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
2016