BURNDY
YTS391A, ACSR - Full Tension Compression Splice
Image of YTS391A YTS391A, ACSR - Full Tension Compression Splice

YTS391A, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS391A

Al Tube Full Tension Splice, 795 kcmil Al, 37 Str,795 kcmil Al, 61 Str, 800 kcmil Al, 61 Str, 15.81" L, For Stranded Al Cable.

ACSR Full Tension Compression Splice

General

Catalog Number

YTS391A

Connector Type

Splice

Die Index

724

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810016220

UPC 14 Digit GTIN

00781810016220

Dimensions

Dimension - L Length Overall mm

402 mm

Dimension - Length Overall inch

15.81 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Str Size

795 (37, 61) Kcmil; 800 (61) Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

960