
Brand: Burndy
Catalog ID: YTS391AT
Catalog Number
YTS391AT
Connector Type
Splice
Die Index
724
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810016244
UPC 14 Digit GTIN
00781810016244
Dimension - L Length Overall mm
416 mm
Dimension - Length Overall inch
16.36 in
Dimension - Outside Diameter inch
1.61
Conductor - AL Str Size
795 kcmil;800 kcmil
Conductor - AL Str Size Range
795 kcmil-800 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
960