BURNDY
YTS39A, ACSR - Full Tension Compression Splice
Image of YTS39A YTS39A, ACSR - Full Tension Compression Splice

YTS39A, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS39A

Al Tube Full Tensiion Splice, 715.5, 750 kcmil Al, 230 kV, 13.36" L, 724 Index.

ACSR Full Tension Compression Splice

General

Catalog Number

YTS39A

Connector Type

Splice

Die Index

724

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810016169

UPC 14 Digit GTIN

00781810016169

Dimensions

Dimension - L Length Overall mm

339 mm

Dimension - Length Overall inch

13.36 in

Conductor Related

Conductor - AL Str Size

715.5 (37, 61) Kcmil; 750 (61) Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900