
Brand: Burndy
Catalog ID: YTS39R
Catalog Number
YTS39R
Connector Type
Splice
Die Index
722
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810000533
UPC 14 Digit GTIN
00781810000533
Dimension - L Length Overall mm
505 mm
Dimension - Length Overall inch
19.875 in
Conductor - ACSR Str Size
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet kcmil-556.5 (26/7) Dove kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
768