
Brand: Burndy
Catalog ID: YTS39RT43RSHT
Application
For ACSS Conductor, Corona free operation up to 550 KV
Catalog Number
YTS39RT43RSHT
Connector Type
Splice
Die Index
722;723
Die Type
L722 for Aluminium Sleeve, L723 Steel Sleeve
Material
Aluminum
Trade Name
HYSPLICE™
UPC
621945461611
UPC 14 Digit GTIN
00781810515549
Dimension - B Length inch
2.47 in
Dimension - Length Overall inch
28.74 in
Dimension - Outside Diameter inch
1.50 in
Voltage - Maximum
550 kV
Conductor - ACSS Str Size
PARAKEET 556.5 (24/7) kcmil; DOVE 556.5 (26/7) kcmil
Conductor - ACSS Str Size Range
556.5 (24/7) kcmil-556.5 (26/7) kcmil
Conductor - Material
Aluminum
Certification - CSA Approved
No
Connector Type
Splice
Minimum Pack Quantity
1