

Brand: Burndy
Catalog ID: YTS43R
Catalog Number
YTS43R
Connector Type
Splice
Die Index
724
Material
Aluminum
Product Family
Transmission>ACSR>Sleeves
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810091456
UPC 14 Digit GTIN
00781810091456
Dimension - L Length Overall mm
545 mm
Dimension - Length Overall inch
21.4375 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
605 (24/7) Peacock Kcmil; 605 (26/7) Squab Kcmil; 605 (30/19) Teal Kcmil; 636 (24/7) Rook Kcmil; 636 (26/7) Grosbeak Kcmil; 636 (30/19) Egret Kcmil; 666.6 (24/7) Flamingo Kcmil; 666.6 (54/7) Gull Kcmil
Conductor - ACSR Str Size Range
605 (24/7) Peacock Kcmil - 666.6 (54/7) Gull Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
9
Minimum Pack Quantity
9
Pallet Quantity
648