
Brand: Burndy
Catalog ID: YTS451A
Catalog Number
YTS451A
Connector Type
Splice
Die Index
727
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810125175
UPC 14 Digit GTIN
00781810125175
Dimension - L Length Overall mm
467 mm
Dimension - Length Overall inch
18.40 in
Conductor - AL Str Size
1192.5 (61) Kcmil; 1272 (61) Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
480