BURNDY
YTS451R, ACSR - Full Tension Compression Splice
Image of YTS451R YTS451R, ACSR - Full Tension Compression Splice

YTS451R, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS451R

Full Tension Two-piece Splice, Al Sleeve, 715.5kcmil-795kcmil ACSR, 250 kV, 28.96" L, 725 Index.

  • ACSR Full Tension Compression Splice
  • 2-Piece

General

Catalog Number

YTS451R

Connector Type

Splice

Die Index

725

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810016299

UPC 14 Digit GTIN

00781810016299

Dimensions

Dimension - L Length Overall mm

735.6 mm

Dimension - Length Overall inch

28.96 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Size Range

715.5 (54/7) Crow kcmil-795 (26/7) Drake kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

280