
Brand: Burndy
Catalog ID: YTS48R48RS
Catalog Number
YTS48R48RS
Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810097021
UPC 14 Digit GTIN
00781810097021
Dimension - B Length inch
4.00 in
Dimension - L Length Overall mm
741 mm
Dimension - Length Overall inch
29.16 in
Dimension - Outside Diameter inch
1.97 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size
954 (54/7) Cardinal kcmil
Conductor - ACSR Str Size Range
954 (54/7) Cardinal kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
175