BURNDY
YTS48RT481RS, Full Tension Splice Kit for ACSR EHV
Image of YTS48RT481RS YTS48RT481RS, Full Tension Splice Kit for ACSR EHV

YTS48RT481RS, Full Tension Splice Kit for ACSR EHV

Brand: Burndy

Catalog ID: YTS48RT481RS

Full Tension Splice Kit for ACSR Conductor EHV.

General

Catalog Number

YTS48RT481RS

Connector Type

Splice

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810222003

UPC 14 Digit GTIN

00781810222003

Dimensions

Dimension - L Length Overall mm

741 mm

Dimension - Length Overall inch

29.16 in

Dimension - Outside Diameter inch

1.97 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

900 (45/7) Ruddy Kcmil; 954 (45/7) Rail Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

140