BURNDY
YTS521RS, ACSR - Full Tension Compression Splice
Image of YTS521RS YTS521RS, ACSR - Full Tension Compression Splice

YTS521RS, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS521RS

Steel Sleeve, 2167, 2032.1, 2034.5, 1510.5, 1192.5, 1272, 1351.5, 1431 kcmil ACSR, 230 V, 9.00" L, 726 Index, Included in Full Tension Splice.

General

Catalog Number

YTS521RS

Connector Type

Splice

Die Index

726

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810034002

UPC 14 Digit GTIN

00781810034002

Dimensions

Dimension - B Length inch

4

Dimension - L Length Overall mm

228.6

Dimension - Length Overall inch

9

Conductor Related

Conductor - ACSR Str Size

1192.5 (45/7) Bunting Kcmil; 1192.5 (54/7) Grackle Kcmil; 1351.5 (45/7) Dipper Kcmil; 1431 (45/7) Bobolink Kcmil; 1510.5 (45/7) Nuthatch Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1350