BURNDY
YTS52R521RS, ACSR - Full Tension Compression Splice
Image of YTS52R521RS YTS52R521RS, ACSR - Full Tension Compression Splice

YTS52R521RS, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS52R521RS

Full Tension Splice Kit for ACSR Conductor.

General

Catalog Number

YTS52R521RS

Connector Type

Splice

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810485477

UPC 14 Digit GTIN

00781810485477

Dimensions

Dimension - L Length Overall mm

1075 mm

Dimension - Length Overall inch

42.33 in

Dimension - Outside Diameter inch

2.25 in

Conductor Related

Conductor - ACSR Str Size

1192.5 (45/7) Bunting Kcmil; 1351.5 (45/7) Dipper Kcmil; 1431 (45/7) Bobolink Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Splice

Logistics

Minimum Pack Quantity

1