

Brand: Burndy
Catalog ID: YTS55AR
Catalog Number
YTS55AR
Connector Type
Splice
Die Index
728
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>AAC/ACAR>Splices
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810175880
UPC 14 Digit GTIN
00781810175880
Dimension - L Length Overall mm
643 mm
Dimension - Length Overall inch
25.30 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACAR Str Size
1534 (42-19) Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
280