

Catalog Number
YTW330MRED15ACK6LS
Connector Type
Deadend
Product Family
Transmission>ACCC>Deadends
Product Type
Compression
UPC
781810552575
UPC 14 Digit GTIN
00781810552575
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Connector Type
Deadend
Minimum Pack Quantity
1