BURNDY
YTW36RE15ACCCK4LS, ACCC - Full Tension Compression Deadend
Image of YTW36RE15ACCCK4LS YTW36RE15ACCCK4LS, ACCC - Full Tension Compression Deadend
Image of YTW36RE15ACCCK4LS YTW36RE15ACCCK4LS, ACCC - Full Tension Compression Deadend

YTW36RE15ACCCK4LS, ACCC - Full Tension Compression Deadend

Brand: Burndy

Catalog ID: YTW36RE15ACCCK4LS

Compression Deadend.

General

Catalog Number

YTW36RE15ACCCK4LS

Connector Type

Deadend

Product Family

Transmission>ACCC>Deadends

Product Type

Compression

UPC

781810475980

UPC 14 Digit GTIN

00781810475980

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Minimum Pack Quantity

1