BURNDY
YTW39RE15ACCCK4, ACCC - Full Tension Compression Deadend
Image of YTW39RE15ACCCK4 YTW39RE15ACCCK4, ACCC - Full Tension Compression Deadend
Image of YTW39RE15ACCCK4 YTW39RE15ACCCK4, ACCC - Full Tension Compression Deadend

YTW39RE15ACCCK4, ACCC - Full Tension Compression Deadend

Brand: Burndy

Catalog ID: YTW39RE15ACCCK4

Compression Deadend.

General

Catalog Number

YTW39RE15ACCCK4

Connector Type

Deadend

Product Family

Transmission>ACCC>Deadends

Product Type

Compression

UPC

781810474525

UPC 14 Digit GTIN

00781810474525

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACCC Str Size

713 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Deadend

Logistics

Minimum Pack Quantity

1