BURNDY
YTW48RED15ACCCK4, Full Tension Deadend Kit
Image of YTW48RED15ACCCK4 YTW48RED15ACCCK4, Full Tension Deadend Kit

YTW48RED15ACCCK4, Full Tension Deadend Kit

Brand: Burndy

Catalog ID: YTW48RED15ACCCK4

Full Tension Deadend Kits; Die Index: 728.

General

Application

For ACCC Conductor, Corona free operation up to 230 KV

Catalog Number

YTW48RED15ACCCK4

Connector Type

Deadend

Die Index

725

Die Type

L735W Deadend Assy.; S725,P725, L725W for Terminals

Prefilled Oxide Inhibitor

N

UPC

781810550144

UPC 14 Digit GTIN

00781810550144

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACCC Str Size

DRAKE 1020 kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Deadend

Logistics

Minimum Pack Quantity

1