BURNDY
YTW530MRE15ACK5LS, Compression Deadend for ACCC Conductor
Image of YTW530MRE15ACK5LS YTW530MRE15ACK5LS, Compression Deadend for ACCC Conductor
Image of YTW530MRE15ACK5LS YTW530MRE15ACK5LS, Compression Deadend for ACCC Conductor

YTW530MRE15ACK5LS, Compression Deadend for ACCC Conductor

Brand: Burndy

Catalog ID: YTW530MRE15ACK5LS

Compression Deadend for ACCC® Conductor.

General

Catalog Number

YTW530MRE15ACK5LS

Connector Type

Deadend

Product Family

Transmission>ACCC>Deadends

Product Type

Compression

UPC

781810485842

UPC 14 Digit GTIN

00781810485842

Conductor Related

Conductor - ACCC Str Size

913 Kcmil Stockholm; 1016 Kcmil Warsaw; 1020 Kcmil Drake; 1043 Kcmil Dublin

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Minimum Pack Quantity

1