

Catalog Number
Z2534
Material
Copper
Product Family
Utility Overhead & Underground Distribution>Network Underground>Accessories
Product Type
Mechanical
UPC
781810112526
UPC 14 Digit GTIN
00781810112526
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
9280