BURNDY
Z2734, Copper - Compression Cone (Mole)
Image of Z2734 Z2734, Copper - Compression Cone (Mole)

Z2734, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z2734

Z CONE.

General

Catalog Number

Z2734

Connector Type

Cone

Material

Brass

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLE™

UPC

781810081785

UPC 14 Digit GTIN

00781810081785

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Cone

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

9000