

Brand: Burndy
Catalog ID: Z2MLDN420
Catalog Number
Z2MLDN420
Connector Type
Stud Connector
Insulation
Y
Insulation Type
Diatex
Material
Copper
Number Of Outlets
4
Plated
No
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Network Underground>Mole Stud Connectors
Product Type
Mechanical
UPC
781810017364
UPC 14 Digit GTIN
00781810017364
Diameter - Stud
1.5 in
Dimension - B Length fraction
2-11/16 in
Dimension - B Length inch
2.69 in
Dimension - Height inch
3
Dimension - Length Overall inch
11 in
Dimension - Threads per inch
12
Dimension - Width fraction
3 in
Dimension - Width inch
5.19
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range
6 AWG-600 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Number Of Outlets
4
Carton Quantity
1
Minimum Pack Quantity
3
Pallet Quantity
90