BURNDY
Z2MLDN620, Copper - Multiple Outlet Connector (Mole)
Image of Z2MLDN620 Z2MLDN620, Copper - Multiple Outlet Connector (Mole)

Z2MLDN620, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: Z2MLDN620

MOLE Stud Connector, 2000 Amps Capacity, 6 Outlets, #6 Str - 600 kcmil, 1-1/2" Stud Dia.

General

Catalog Number

Z2MLDN620

Connector Type

Stud Connector

Insulation

Y

Insulation Type

Diatex

Material

Copper Alloy

Number Of Outlets

6

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810017333

UPC 14 Digit GTIN

00781810017333

Dimensions

Diameter - Stud

1.5 in

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Height inch

3

Dimension - Length Overall inch

14 in

Dimension - Threads per inch

12

Dimension - Width fraction

3 in

Dimension - Width inch

5.19

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Number Of Outlets

6

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90