BURNDY
Image of Z3236 Z3236, Mole Cone

Z3236, Mole Cone

Brand: Burndy

Catalog ID: Z3236

MOLE COMPRESSION CONE.

General

Catalog Number

Z3236

Connector Type

Mole

Plated

N

Plating Type

Unplated

UPC

781810488348

UPC 14 Digit GTIN

00781810488348

Dimensions

Dimension - Length Overall inch

1.25 in

Conductor Related

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Mole

Logistics

Carton Quantity

50

Minimum Pack Quantity

20

Pallet Quantity

11600