BURNDY
Z34P, Rubber Network Protector (Mole)
Image of Z34P Z34P, Rubber Network Protector (Mole)

Z34P, Rubber Network Protector (Mole)

Brand: Burndy

Catalog ID: Z34P

Rubber outlet Plug, Height: 1.25 IN.

General

Catalog Number

Z34P

Material

Rubber

UPC

781810017180

UPC 14 Digit GTIN

00781810017180

Dimensions

Dimension - Height inch

1.25

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100