BURNDY
Image of Z375 Z375, Fuse - Network Protector Type Z
Image of Z375 Z375, Fuse - Network Protector Type Z

Z375, Fuse - Network Protector Type Z

Brand: Burndy

Catalog ID: Z375

Network Protector Fuse.

Product details

General

Catalog Number

Z375

Connector Type

Fuse

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810000960

UPC 14 Digit GTIN

00781810000960

Dimensions

Dimension - Length Overall inch

7.88

Dimension - Width inch

1.5

Thickness

0.38

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

6

Pallet Quantity

1800

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings