BURNDY
Image of Z4040 Z4040, Z Mole
Image of Z4040 Z4040, Z Mole

Z4040, Z Mole

Brand: Burndy

Catalog ID: Z4040

Z MOLE 800 KCMIL.

General

Catalog Number

Z4040

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

Trade Name

MOLE™

UPC

781810106297

UPC 14 Digit GTIN

00781810106297

Dimensions

Dimension - Cross Flats inch

1.5 in

Dimension - Length Overall inch

2.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

800 kcmil

Conductor - Copper Str Size Range

800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600