BURNDY
ZM615, Copper - Multiple Outlet Connector (Mole)
Image of ZM615 ZM615, Copper - Multiple Outlet Connector (Mole)

ZM615, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM615

Copper Alloy Pre Insulated Junction, 25.12 in L, Number of Outlets: 6, Ampere: 1500

  • A compact pre-insulated junction for secondary network cables
  • Multiple outlets for each cable clamping elements

General

Application

For Secondary Network Cables, With Multiple Outlets For Each Cable Clamping Elements

Catalog Number

ZM615

Connector Type

Mole

Construction Material - Main

0

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Diatex

Material

Copper

Number Of Outlets

6

Plated

Y

Plating Type

Tin

Sub Brand

MOLE

Trade Name

MOLE™

Type

ZM

UPC

781810017203

UPC 14 Digit GTIN

00781810017203

Dimensions

Dimension - Cross Flats inch

1.31 in

Dimension - Length Overall inch

10.12 in

Dimension - Pad Width inch

3 in

Dimension - Width inch

4.12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Mole

Number Of Outlets

6

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450