BURNDY
ZM815, Copper - Multiple Outlet Connector (Mole)
Image of ZM815 ZM815, Copper - Multiple Outlet Connector (Mole)

ZM815, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM815

Copper Alloy Pre Insulated Junction, 13.12 in L, Number of Outlets: 8, Ampere: 1500.

General

Catalog Number

ZM815

Connector Type

Mole

Insulation

Y

Insulation Type

Diatex

Material

Copper

Number Of Outlets

8

Plated

Y

Plating Type

Tin

UPC

781810017210

UPC 14 Digit GTIN

00781810017210

Dimensions

Dimension - Cross Flats inch

1.31 in

Dimension - Length Overall inch

13.12 in

Dimension - Pad Width inch

3 in

Dimension - Width inch

4.12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Mole

Number Of Outlets

8

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

360