Transcript
00:02Burnie is pleased to announce the introduction of the aluminum and copper neutral bars used in
00:08electrical panels to provide easy means of bonding, neutral and ground wire from secondary
00:13circuits. They complement our vast array of mechanical
00:16connectors. The aluminum neutral bars are available in two
00:19styles. The first accommodates a conductor range from
00:23number 14 to number four A WG in coming configurations to accommodate
00:28239 13 or 15 circuits.
00:33The second styles have a number of ports that accommodate a conductor range of number 14 to
00:38number six A WG in a number of ports that accommodate a conductor range of number 14 to 1
00:44oawg incoming configurations to accommodate 7 1519 and 21
00:51circuits. All neutral bars are UL recognized and CS A
00:55certified. The aluminum neutral bars are A L nine cu dual
01:00rated for use with copper or aluminum conductor, high strength aluminum alloy,
01:06electro 10 plated for low contact resistance and assembled with zinc plated steel screws.
01:12The copper neutral bars can accommodate a line conductor of number 14 to number four A WG and
01:19circuit conductors from number 14 to number six A WG.
01:23They can be used with copper conductor, only nrul recognized made of pure electrolytic
01:28copper to ensure maximum strength and conductivity assembled with zinc plated steel
01:33screws. Both types are available in many sizes and
01:37configurations.
01:39For more information, please contact our customer service or our website.
01:44Thank you for watching.