Transcript
00:01Bernie is proud to introduce a new addition to our heat shrink and Cold shrink product
00:06offering bendy clear cold shrink tubing where you can see the difference when you're looking
00:12for a quick reliable way to insulate connectors, add inspect ability and save labor costs.
00:19Look to Bernie's clear cold shrink tubing clearly, Bernie cares about safety.
00:25Previously. With heat shrink installations, a heat shrink
00:27gun is used to install over your connection.
00:30The burnie clear cold shrink tubing creates savings on labor overhead costs alone with the
00:35reduction of a heat shrink gun, electricity and injuries on the job.
00:39Today with heat shrink, there's the potential of tripping over electrical cords,
00:43injuries and potential loss of work. Burnie. Clear cold shrink provides easy inspect ability
00:49using the Ripcord technology. It's as simple as finding the location pulling
00:53the rip cord per the installation sheet, creating a UL listed insulation cover no longer
00:58is the need to guess whether the shrink is either under heated which could cause slipping
01:02on the connector or overheating which can burn and damage the insulation.
01:08The burnie clear coal trink is UL 486 A and B with glow wire flammability rating abrasion
01:15testing per Telcordia spec gr dash 347 dash core safety
01:21savings in respectability.
01:25Burnie, clear cold drink burnie clearly cares.