Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Transcript
00:00Bernie is excited to introduce the next enhancement to our versatile configurable
00:04series power distribution blocks. The new finger safe kits add increased safety
00:10and protection to our configurable series installation is as easy as slide and snap.
00:17The translucent polycarbonate top covers and endplates permit easy visual inspection and
00:22provide a safe barrier between you and the energized surface.
00:26The kits are available in all three sizes and for each configuration,
00:30they can be used to convert open style blocks to finger safe blocks and for using open style
00:36ADDers to add additional finger safe poles to existing finger safe units.
00:40They're easy to install, select an end plate with the required number of holes for run side,
00:46identify bottom of endplate by locating notch on sides,
00:49slide in plate into groove with notch in down until tab is inserted into base slot.
00:56Repeat steps one through three for tap side.
01:00A line runs side set screw access hole in top cover with one side of block and snap top cover
01:06onto side barrier pens.
01:10You now have yourself 1000 volt rated UL 1953 listed finger safe power distribution block.
01:17Perfect for HVAC systems control panels motor controls, switch gear and many other
01:22applications where power needs to be distributed to more than one load.
01:26To learn more about Bernie's configurable power distribution blocks and other Bernie products
01:31visit bernie.com.