Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Transcript
00:05Introducing the burnie Gib five inter systems bonding connector.
00:10The GIB five inner system bonding connector meets the nec article 2 50.94 bonding for other
00:16systems requirement.
00:18The nec requirement dictates that all telephone cable and satellite grounding conductors must
00:23be tied together at one location to the grounding electrode conductor.
00:26GEC in residential and commercial applications.
00:30The GIB five is installed via a number 8 to 14 screw adjacent to the meter base or service
00:36entrance equipment, install conductors to the torque specified in the table scene.
00:41Here. The GIB five accepts a main ground conductor
00:47from number two to number six A WG and up to four inner systems conductors from number four
00:53to number 14 A WG.
00:55The GIB five contains corrosion resistant stainless steel wire bonding screws,
01:00zinc connector body and a white UV stabilized cover ul 467 listed for the US
01:07and Canadian markets.