Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Transcript
00:00We are pleased to announce a brand new innovative first of its kind connector in the
00:04market. The Burnie mechanical pen adapters, pen
00:07adapters are commonly used to terminate conductor into mechanical lugs and molded case
00:12circuit breakers, panel board equipment, meter sockets or when the current capacity of the
00:17conductor is downsized but larger conductor or fine stranded conductor is utilized.
00:24The Kap and Kapo line will supplement the current burnie line of aluminum A
00:29Ypaypo and copper Yep compression pen adapters.
00:34And since they're range taking just three sizes, 10 3 57 50 will
00:41cover a wire range of number six A WG to 777 dlo.
00:46Each size will include a centered and offset configuration.
00:50They utilize a dispatch screw, the same screw as found in the Burnie versatile power
00:54distribution locks and unit tap flex and are listed to use with fine stranded conductor.
01:00No compression tools required for installation only a calibrated torque wrench offset
01:04configurations allow the adapter to be rotated in the lug when the distance between adjacent
01:09lugs is too small to allow centered pens to be used.
01:14They are a L nine cu dual rated for use with both copper and aluminum conductor.
01:19The Bernie Kap and Kapo mechanical pen adapters available now.