Transcript
00:00So you finally got that pesky intermittent electrical problem traced to a bad connection.
00:05Now, you just need to cut it out and replace it.
00:07The question is with what there are all kinds of electrical terminals out there but only
00:12Bernie offers the expertise and reliability in both the tool,
00:17dye and connector known as the Bernie engineered system to ensure you get the job
00:21done, safe and reliable. The first time,
00:24thankfully, you've got some choices.
00:30First introducing the thrills free, get the job done.
00:32Choice our Y 10 D and Y 1022 tools, crimp, both nylon insulated vinyl and bear
00:39connectors. Number 22 to 10 A WG wire cutter and terminal
00:44crimper all in one heavy duty forge steel, rush resistant finish a perfect fit for any toolbox.
00:50But if you're looking for a more robust feature, heavy hand tool,
00:54look no further than the MRE 1022 series. Both the MRE 1022 B and MRE 1022
01:01NV can crimp from number 22 to 10 A WG insulated and uninsulated small terminals.
01:07They are also built with crimp force in mind. Meaning when you go to perform your crimp,
01:11you squeeze the handle, the ratchet mechanism of enough pressure to ensure the CRP made is up
01:16to the highest standards of UL listed wire connectors per UL 486 A 486 B as well as CS
01:23AC 22.2 number 65 requirements.
01:26The ratchet mechanism does not allow the handles to open until a full cycle is complete.
01:31The ratchet release lever allows you to back off in case of a misalignment.
01:38Our crimp force monitoring wire pull out and micrograph inspection testing at our in-house
01:43test lab guarantees you peace of mind that each crimp made will be safe and secure.
01:48Crimping. Multiple terminals can be a pain in the neck or
01:51hand for that matter. Bernie designed both MRE 1022 tools with over
01:56molded comfort grip and ergonomics in mind.
01:59Their easy groove identification with color coded dyes,
02:01make matching terminals to crimp force stress free, easy to use stop plate,
02:07ensures proper location for a consistent, reliable connection.
02:10These are perfect for the OE MC N I military, nuclear
02:18industrial aerospace and automotive markets. Get the job done right the
02:25first time choose Bernie.