Transcript
00:05Bernie is excited to introduce an enhancement to our clear unit tap brand of connectors.
00:11The clear unit tap product line is now UL listed with flex conductor.
00:16The first enhancement is the use of our new disc pad screws.
00:21These allow our connector to be used with flexible conductor without the need for furls,
00:27the screw turns independently of the pad to prevent fine strands from breaking.
00:32Next, the clear unit tap will now contain conductor port caps that are color co ordinated
00:38with max conductor size and labeled with conductor classes.
00:42Proper torque is an important aspect of a safe connection with that in mind.
00:47The screw port caps are also color co ordinated and labeled with installation torque.
00:53Our enhanced lines of clearer unit tap connectors still allow for easy visual
00:57confirmation that the conductor is properly installed.
01:00And the insulating plastics all eliminates the need for taping.
01:04They accommodate a wire range from number 14 A WG to 750 KC mill UL
01:11listed to the wire connector standard UL 486 A 486 B
01:17configurations available in single and double sided taps and in line splice reducers A L
01:24nine cu dual rated for use with copper and aluminum conductor.
01:28Each conductor port contains oxide inhibitor.
01:33Thank you for watching this short product update for the burnie unit,
01:37a brand of connectors.