Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Transcript
00:01Bernie is pleased to introduce an enhancement to our versatile power distribution blocks line
00:07with our configurable series design used in electrical panels and wire ways for splicing
00:13cables and in distributing power from primary runs to secondary branch circuits.
00:18They are listed to the UL power distribution block standard UL 1953 each configuration is
00:25available in an open style or finger safe style.
00:29We offer standard 12 or three pole configuration to support a variety of common
00:35run and tap combinations. Although the configurable series can also be
00:39designed to accommodate an infinite number of made to order combinations.
00:44ADDers are to expand the number of poles of an existing configuration and optional translucent
00:50polycarbonate hinged covers are also available to provide increased user protection for the
00:55open styles.
00:57All burnie versatile configurable series power distribution blocks are 1000 volt rated
01:04listed to UL 1953 rated for use with both code and flex conductor.
01:10No furrows required available in three sizes for optimization of space A L nine
01:17cu dual rated for use with copper and aluminum conductors range.
01:21Taking designs will accommodate wire size up to 535 DLO and can support 1 to 2
01:28primary conductors and up to 12 taps for secondary circuits.
01:33Medium and large series are den rail mountable. In addition to panel mountable finger safe
01:39styles are provided with translucent polycarbonate top covers and end plates to
01:45permit easy visual inspection and provide IEC 60529 IP 20
01:51protection. High short circuit current rating up to 100 K A
01:56with proper fusing bases and side barriers are made of glass reinforced nylon 66 for extra
02:03durability and excellent insulating properties and carries a UL 94 flammability rating of
02:10V zero. Thank you for watching this update on the
02:13Burnie Power distribution block configurable series.