Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Transcript
00:10The Wiley module, wire management clips are made of corrosion resistant 304 stainless steel
00:17which makes for a durable, long lasting and reliable solution in all environments.
00:22The coined edges are designed to help protect cable insulation from damage.
00:27The Wiley Module wire management clips are easy to install and fits onto a wide range of module
00:33frames. The 90 degree feature allows you to install the
00:36clip parallel or perpendicular on the module frame.
00:39The Wily 90 degree module clips easily slide onto a wide range of module frames or pearls
00:46and hold a variety of different clips.
00:53The 90 degree feature allows you to install the clips parallel or perpendicular to the module
00:58frame.
01:07These are the 90 degree module clips. Wiley currently offers the AC CF 91 the AC
01:14CF 290 the AC CF 490 module, Lange and Perlin thickness
01:21range 1.3 to 2.5 millimeters.