Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Transcript
00:15The YGHC family of connectors are irreversible ground tap figure six connectors.
00:22They accommodate all cable combinations from number six solid through 500 KC mill.
00:28The C shaped opening permits placing two run and tap cables into conductor groove.
00:33Today we'll be using the YGHC 29 C 29 A U 997 dye
00:40and the PAT 750 L I note these connectors can be installed using the PAT 750
00:47Y 750 Y 35 Y 39 Y 45 or Y
00:5446 and PAT 46 with recommended dyes.
00:58Other burnie tooling options may be available contact burnie for more information.
01:04First determine the conductor size measure with the burnie wire mic if needed.
01:13Choose appropriate connector of required size based on conductor size or rod size or both
01:19select and install the U 997 into the pat 750 L I.
01:25The dy set information is stamped on the connector center,
01:30the connector in the dye and insert cables into the connector as shown
01:52cycle crimping tool until an audible pressure release is heard
02:07release tool.
02:10After crimping notice the dye index number embossed on the inspect connection your
02:15installation of the YGHC connector is complete for more information on the YGHC
02:2229 C 29 and other Bernie products visit bernie.com.