The BURNDY® force test gauge, FORCEGAUGE11, is specifically designed for use in an 11-ton tool, such as the PAT444S (c-head) and PAT644 (latch-head). It is a precision, self-contained unit which shows the tool's output force, on a calibrated dial. This gauge is designed to assure users that the Burndy tool supplies sufficient force to crimp connectors properly.
The FORCEGAUGE11 comes complete with ram puck and v-block gauge adapters, force test gauge, carry case, and operating instruction manual.
1-year limited warranty is provided.